EFV-strongman_available

Connect with Even More Confidence

Revolutionary EFV Safety Technology

A commercial kitchen is only as safe as its gas connector. However, this critical safety technology has seen little innovation for decades – until now. Introducing the first ever commercial kitchen Excess Flow Valve (EFV), joining the Blue Hose’s lineup of best-in-class safety accessories and now standard in select Blue Hose® Gas Connector Kits. This industry-first valve limits gas flow if your Blue Hose is disconnected or ruptured, drastically reducing the risk of hazardous leaks and catastrophic equipment failure.


Connect with a Rep

Patented Protection Against Equipment Failure

The new EFV works to prevent kitchen disasters, delivering peace of mind that equipment is always functioning exactly as it should.

icon-shield_fire_thin

Protect from gas leaks caused by a
disconnected or ruptured gas connector

icon-bidirectional_thin

Bidirectional installation with consistent
trip rate

icon-temp-check_thin

Reliable performance up to 350º F

WP-foodservice-insight-mockup

WHITE PAPER


Improving Gas Safety in Commercial Kitchens


Serious fires in commercial kitchens are rare, but when they do occur the consequences can be devastating. Discover the critical importance of gas safety and explore how poor maintenance, incorrect installation, and human error all contribute to fire risk. Gain practical insights into the technical options and best practices that ensure regulatory compliance and maximize safety in commercial kitchen environments.

Blue Hose Gas Connector Kits

The Blue Hose Gas Connector Kit is the most popular Food Service offering and includes EVERYTHING YOU NEED for a proper installation. All kits are packaged in a display box (except for 72" which is bagged).


NOTE: All kits listed below include a Restraining Device


Series Blue Hose EFV Safety Quick SnapFast 1x Swivel MAX 2x Swivel MAX Full Port Valve
KIT EFV ● ●
●
  ●
KITS EFV ● ●   ● ●   ●
KIT2S EFV ● ●
●   ● ●
KITCF ●   ●        
KITCF2S ●   ●     ●  
KITCFS     ●   ●    
KIT ●   ●
●
KIT2S ●
● ● ●
KITS ●
● ● ●

 

Blue Hose Gas Connectors

Select series with desired Accessories. These product offerings are packaged in clear bags.

 

Series Blue Hose Safety Quik SnapFast 1x Swivel MAX 2x Swivel MAX Restraining Device
BP ●




BPCF ● ●



BPCF2S ● ●

●
BPCFS ● ●
●

BPQ ●
●


BPQR ●
●

●
BPQ2S ●
●
●
BPQ2SR ●
●
● ●
BPQS ●
● ●

BPQSR ●
● ●
●

 

Learn More About Our Kit Accessories

Dormont_EFV_angle

Commercial EFV

The Dormont Commercial Excess Flow Valve (EFV) enhances kitchen safety by automatically restricting gas flow in the event of a line rupture or disconnection, helping prevent dangerous gas buildup.
Learn more
Product Image - SnapFast

SnapFast

SnapFast® Push-to-Connect quick-disconnect (QD) fitting makes it easier to service and move gas equipment for cleaning and maintenance. It includes a thermal shut-off for added safety.
Learn more
Product Image - Safety Quik

Safety Quik

Safety Quik® combines one handed quick-disconnect (QD) functionality with a patented safety feature that prevents kitchen staff from accidentally turning on the gas when an appliance is disconnected.
Learn more
Product Image - Swivel MAX®

Swivel MAX

Swivel MAX® gives your Blue Hose 360° multi-plane movement for maximum equipment mobility. It decreases stress on the connector to create a safer gas connection to your caster-mounted appliances.
Learn more
Product Image - Safety-Set

Safety-Set

The Safety-Set® ensures appliances are returned to their precise location beneath fire suppression and ventilation systems after equipment has been moved for cleaning or maintenance.

Learn more
Product Image - Restraint

Restraining Device

Prevent strain on the hose caused by moving equipment too far. Everything you need to attach the cable securely to the equipment and the wall of your facility is included.
Learn more

Want to learn more? Need support? We’re here to help.

Fill out this form and your local Dormont rep will reach out.

By clicking submit, you agree to our Terms of Use and Privacy Policy.