MCX
MCX
Features
- Accurately measures monochloramine (NH2CL-CL2) up to 10ppm and total ammonia (NH3-N) up to 2ppm
- Calculates free ammonia (NH3-N) up to 2ppm
- Manual and auto measurement modes with adjustable time between analyses
- Downloadable readings and error logs can be transferred to an external micro USB
- Simple fluidics
- Replace reagents every 30 days for continuous operation
- Compatible with a sequencer for multi-stream applications
- CAN/CSA and UL certified
The MCX (Monochloramine Analyzer) measures and reports the concentration of monochloramine and ammonia dosing in water samples over specified ranges. The analyzer uses the modified phenate method to test for monochloramine and ammonia.
When a continuous process stream of water is flowing through the MCX, the instrument will take samples at preset intervals and display the readings. The data is made easily accessible with a built-in display/control screen, along with standard 4-20mA and Modbus RS-485 communication outputs.
Be sure to purchase the MCX Pocket Photometer to complement your MCX Online Analyzer for portable, faster and verification measurements.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MCX